A selection aid for pressure sensors with ignition protection type Ex i or Ex d in accordance with ATEX, or non-incendive in accordance with CSA/FM, is offered by the flyer “Electronic pressure measuring instruments for hazardous areas“.

For the widest variety of applications in upstream and downstream fields (such as oil production in onshore drilling, offshore platforms or in pipeline monitoring), appropriate product examples are given. For the measurement of level, the IL-10 intrinsically-safe submersible pressure transmitter/level probe with international approvals is presented.

The pressure transmitters and the submersible pressure transmitters are also tested and certified by FM Approvals and CSA, as well as by other international approval authorities or notified bodies.



Post a comment