The “China Compulsory Certification (CCC)” is a certification system of the People's Republic of China. Since 1 October 2020 it is, for example, no longer permissible to place explosion-protected electrical thermometers (resistance thermometers and thermocouples) …
Temperature
Application of sapphire thermocouples in gasification reactors
Kai GrabenauerGasification reactors, due to their harsh process conditions, place high demands on the instruments used there. Many manufacturers have reacted to this and adapted their products correspondingly. But what are the optimisation possibilities for thermocouples for use …
Hygienic M12 coupler connector for thermometer connection head
Jochen GriesThe use of an M12 coupler connector at the connection head of a thermometer, rather than a standard cable outlet, enables quick and safe connection. In the hygienic, food and pharmaceutical industries such a design is also being demanded ever more frequently. …
New ScrutonWell ® design for thermowells
Kai GrabenauerIn order to avoid any damage to the thermowell during operation due to mechanical loads, a thermowell calculation per ASME PTC 19.3 TW-2016 is recommended for critical process conditions. In case of a calculation with negative results, the only constructive solution so …
Quick-mounting clip: Cost reduction in the fitting of strap-on sensors
Gerhard RenzA quick-mounting clip enables fast and cost-effective fitting of strap-on temperature sensors in heating systems and heat pumps. These can be quickly and easily clipped onto the heating pipe without the need for any tools. Generally, in practice, strap-on …