Process applications are becoming increasingly complex. Measuring instruments must therefore meet the highest requirements and function reliably – even with harsh outdoor conditions or aggressive media. Coatings are usually indispensable for use, for example, in the …
Diaphragm seals
Injectables: Pressure measurement without risk of contamination
Jing Lyu | ApplicationsInjectables are among the most sensitive products in the pharmaceutical industry. Sterility is essential during production. This is because the active ingredient enters the patient's body directly, bypassing the patient's natural defences. It is therefore important to …
In-line process transmitter for sustainable pressure monitoring
Tobias Hench | Pressure, ProductsThe model DMSU22SA in-line process transmitter from WIKA marks a new chapter for pressure monitoring in sanitary applications. The robust instrument with EHEDG certification and 3-A marking increases process reliability and, at the same time, reduces the consumption of …
Pressure monitoring for mobile tanks in pharmaceutical processes
Jing Lyu | ApplicationsPressure monitoring in mobile tanks is an important measuring task in the pharmaceutical industry. Among other things, it enables users to check whether the containers are leak-tight during transport. In the case of active ingredients, this is an absolute necessity. …
Safe pressure measurement in chlorine production
Jing Lyu | ApplicationsPressure measurement plays a central role in chlorine production, which is a safety-critical process. This is due to the fact that chlorine is highly reactive and can therefore easily trigger explosions in combination with organic substances. So it is important to …