Mechanical measuring instruments for use in explosive atmospheres can now be evaluated in accordance with a new standard: DIN EN ISO 80079-36/37 will replace EN 13463-1/5, with the transition period ending on 31 October 2019. For the first instruments, WIKA has …
Ex protection
Mineral-insulated cables – a core component for the construction of electrical thermometers
| Jochen Gries | Know-howMineral-insulated cable, often also abbreviated to MI cable, consists of a metal sheath and ceramic-insulated internal conductors. The ceramic is a metal oxide powder (standard material is MgO) with a purity of > 99.0%, which ensures the insulation of the internal …
Calibration with portable instruments in hazardous areas
| Marco Wörner | ApplicationsWhen one looks at it objectively, most industrial plants constitute a hazardous zone. Many materials necessary for process operation, and also finished products, are flammable or explosive. The more of these materials are needed for the manufacturing process or are …
Connection of an Ex nA digital indicator to an Ex i sensor
| Stefan Heusel | Know-howIs it possible to connect a non-incendive Ex nA digital indicator to an intrinsically safe Ex i sensor in hazardous areas? Very often, signals from pressure sensors that do not have a built-in digital indicator for the measured value are connected to external digital …
Ex barrier and intrinsically safe pressure sensors – an inseparable pair
| Stefan Heusel | Know-howWithin the European Community, intrinsically safe pressure sensors may only be used in hazardous areas if they are installed in conjunction with an Ex barrier. The combination of pressure sensor and Ex barrier must meet the “ Proof of intrinsic safety ” in …