DirectDrive pressure gauges differ in structure and function from standard pressure gauges. Thus they feature special characteristics that qualify them for specific application areas. In DirectDrive pressure gauges, special pressure elements are fitted, which …
All posts by Sandra Broßler
Safety features of welding pressure gauges
Sandra Broßler | ApplicationsWelding pressure gauges offer several safety features in order to enable the operator to work safely. The DIN EN ISO 5171 standard (Gas welding equipment - Pressure gauges used in welding, cutting and allied processes - ISO 5171:2009) describes the requirements …
Filling liquids in pressure gauges: Usage and advantages
Sandra Broßler | Pressure, ProductsLiquid-filled pressure gauges are used in applications that involve high dynamic shock and vibration loading. The filling liquid dampens the vibrations that occur and thus takes the load off the mechanical components of the pressure gauge. Depending on …