Pressure monitoring in mobile tanks is an important measuring task in the pharmaceutical industry. Among other things, it enables users to check whether the containers are leak-tight during transport. In the case of active ingredients, this is an absolute necessity. …
Diaphragm seals
Safe pressure measurement in chlorine production
Jing Lyu | ApplicationsPressure measurement plays a central role in chlorine production, which is a safety-critical process. This is due to the fact that chlorine is highly reactive and can therefore easily trigger explosions in combination with organic substances. So it is important to …
Diaphragm seal system with IO-Link, for the food industry
Tobias Hench | Pressure, ProductsThe DSSA11SA diaphragm seal system with IO-Link enables companies in the food industry to carry out smart pressure measurement. The WIKA instrument meets the high requirements of hygienic standards. It also supports the pursuit of continual improvement and …
Diaphragm seal system detects level in PTA reactors
Jing Lyu | ApplicationsDiaphragm seal systems are ideal for many processes in the chemical industry as a resistant and safe measuring solution, for example, to monitor the level in a reactor using differential pressure. Precisely for this task, a manufacturer of terephthalic acid (Purified …
Flushing rings in diaphragm seal systems have several advantages
Tobias Hench | Know-howThe extension of a flanged diaphragm seal system using a flushing ring brings significant advantages. Among other things, it enables easy cleaning and, in addition, on-site calibration of the measuring location. Diaphragm seal systems are used in processes with …