In WIKA’s U.S. headquarters, WIKA USA offers comprehensive services for equipment that handle sulfur hexafluoride and other insulating gases. This facility, staffed by fully trained and certified specialists, can handle gas density analyzers, indicators, …
SF6 Gas Solutions
The Importance of Monitoring SF6 and Alternative Gases in Gas-Insulated Switchgear
Leo LopezInsulating gases – not just pure SF 6 but also SF 6 blends, N2, g3, and others – protect switchgear from failure. WIKA is a leader in remote sensing solutions that help power transmission and distribution companies monitor the quality and quantity of these gases. …
ACS-10 Product Overview: WIKA at the 2022 IEEE PES T&D Trade Show
Leo LopezRafael Derencio of WEgrid Solutions, a WIKA subsidiary, gives an overview of the ASC-10 calibration system for gas density instrumentation. The biennial IEEE trade show for power transmission and distribution professionals is the place to discover emerging …
GA11 Overview: WIKA at the 2022 IEEE PES T&D Trade Show
Leo LopezAlexander Hein, an SF 6 gas expert in the T&D industry, presents the features and functionalities of the portable GA11 gas analyzer for insulating gases. With its high dielectric strength, sulfur hexafluoride is an excellent insulating gas for switchgear and …
GAD-2000 Overview: WIKA at the 2022 IEEE PES T&D Trade Show
Leo LopezAlexander Hein of WEgrid Solutions, a WIKA subsidiary, talks about the many innovative features of the GAD-2000 active dehydration device for gas-insulated switchgear. Every two years, professionals in the power transmission and distribution industry gather at …