It can take up to three years to turn bacteria, viruses or cell cultures into a vaccine. Since vaccines are injected directly into the body, safety and purity have the highest priority in production. The demands on the plant equipment are correspondingly high, for …
All posts by Silvia Weber
Hygienic pressure gauge: IP68 with cleaning from the outside
Silvia Weber | ProductsVent valve instead of vent hole: With this option, the model PG43SA-S hygienic diaphragm pressure gauge is even suitable for pharmaceutical cleaning from the outside with particularly aggressive agents. The closed valve seals the inside of the pressure gauge in …
Advantages of diaphragm pressure gauges (3): Solution for critical media
Silvia Weber | Know-howDiaphragm pressure gauges are genuine multi-purpose instruments. For example, in processes with critical media, they enable comprehensive possibilities for reliable pressure measurement with long-term stability. Processes with aggressive media require …
Pressure gauges for pharmaceutical processes: Flush-mounted “dry measurement”
Silvia Weber | Know-howAre pressure gauges suitable for pharmaceutical processes? Yes, if they are available in a version with flush diaphragm element. There are two advantages for a mechanical pressure measurement with this type of instrument: Diaphragm pressure gauges measure “dry” and …
Standard for absolute pressure gauges: DIN 16002
Silvia Weber | Know-howFilling in the gap in standardisation for measuring instruments: For absolute pressure gauges, DIN 16002 was published in mid-2017. The model 532.52 instrument family from WIKA conforms to this standard. All versions have since then been marked with the DIN 16002 …