The fill level in the feed tank of industrial boiler systems is a crucial process parameter to ensure a smooth energy supply of steam or hot water. A manufacturer of such systems uses the model DPGT40 differential pressure gauge from WIKA's DELTA-line product family to …
Heating system
Measuring instruments for combined heat and power plants (CHP)
Gerhard Renz | ApplicationsThe range of combined heat and power plants (CHP) is very large, as is the high variance of different plant types. The distinction is made by the generated power/heat output on the one hand and by the energy source used on the other. For all CHP plants, a large number …
Quick-mounting clip: Cost reduction in the fitting of strap-on sensors
Gerhard Renz | TemperatureA quick-mounting clip enables fast and cost-effective fitting of strap-on temperature sensors in heating systems and heat pumps. These can be quickly and easily clipped onto the heating pipe without the need for any tools. Generally, in practice, strap-on …