A level gauge’s actual cost often comes down to its flanges. The less expensive the flange material, the less expensive the level gauge. Right? Not always. Other elements factor into the final price, such as the flange rating and whether extra machining and materials …
Level
Highly Customizable Level Measurement Solution for Mobile Working Machines: Reed Chain Sensors
Jeff PlacekAccurate level measurement of tanks and vessels is key to cost-effective operations in mobile working machines like agricultural sprayers and fire trucks. However, due to various tank designs, manufacturers of such machinery can’t use standard off-the-shelf sensors. …
WIKA’s Magnetic Float Switch Offers Robust Design, Customizable Level Measurement for Mobile Working Machines
Jeff PlacekCorrect fluid levels ensure proper and safe operation in mobile working machines. The reliability and space-saving design of WIKA’s miniature magnetic float switches mean they can be used for almost all applications where fluid levels need to be monitored, from …
WIKA’s Bracket-less Level Gauge Design Ensures Greater Accuracy and Reliability
Patrick McGrathBoiling liquids, entrained gases, and flashing liquids all affect the behavior of floats in level instrumentation and, therefore, reduce the accuracy of level measurements. WIKA USA’s level gauge design features an improved solution for internal guide rods that keep …
WIKA’s Mini Submersible Pressure Sensor Is Ideal for Level Measurement, Combined Measurements
Robert LukatWIKA USA has added to its extensive line of measurement solutions a sub-one inch, submersible pressure sensor – ideal for level measurement and monitoring in water treatment and wastewater applications. The LF-1 comes with a variety of customizable options, including …