A growing trend in the industrial vehicles sector is to combine measuring instrumentation. This shift makes sense, as a level sensor combined with a temperature sensor, or a dual pressure–temperature transmitter, can provide more data at a lower cost than single …
Level
WIKA’s Magnetic Level Indicators for Tanks
Patrick McGrathWIKA USA’s magnetic level indicators can be mounted horizontally or vertically. Mounting it vertically at the top of a tank is an effective and economical solution for mobile storage tanks, tanks with limited access, and tanks that do not have side process …
Spring Gasket Assembly Protects the Float Inside a Level Gauge
Patrick McGrathEven the best designed and matched-to-conditions level gauge can encounter unexpected pressure issues, which could crush a magnetic level indicator’s float. If this occurs, fragments could enter the process and contaminate a batch. A simple spring gasket assembly …
Float-Based Level Measurement Is Ideal for Pharma Fermenters: A Case Study
Patrick McGrathInstrumentation that uses a float to measure level and transmit signals can be optimally adapted to challenging media conditions. WIKA’s level measurement engineers helped a major pharmaceutical company find a replacement for its older level sensors that were not as …
WIKA Offers High-Quality Measurement Solutions for the International Ship Building Industry
Patrick McGrathEach maritime vessel built for commercial purposes must meet strict guidelines as issued by a classification and certification agency. With approvals from major approval agencies, including Lloyd’s Register and Bureau Veritas, WIKA produces quality force and level …