The various possible configuration levels for a pressure measurement solution are not defined conceptually in any standard. At WIKA we have chosen the following terminology:

Pressure sensor (Pressure transmitter)
Pressure sensor (pressure transmitter)
A pressure sensor (also pressure transmitter) delivers a standardised, processed signal within a housing with commonly available pressure connection and electrical connection. Typically, it can be coded and ordered as a catalogue product and thus provides the customer with a plug-and-play solution. Nevertheless, customised versions are possible when backed up with a corresponding “business case”.

Pressure sensor module
Pressure sensor module
A pressure sensor module is designed for OEM applications. It delivers a standardised and calibrated signal, but can be customised with regard to connections and size. EMC protective measures must be arranged in the customer application.

Sensor elements and their assemblies
Sensor elements and their assemblies
Sensor elements and their assemblies deliver an uncalibrated signal in mV/V and can be designed to suit the customer through corresponding modifications of the pressure connection or addition of a case etc. Here the customer is responsible for the calibration and thus for the accuracy achieved.
A tabular comparison summarises the possibilities for pressure sensors:
| Pressure sensor/ pressure transmitter |
Pressure sensor module | Pressure sensor element incl. assembly | |
| Processed, calibrated output signal | yes | yes | no |
| EMC protection | yes | no | no |
| Integration effort | low | medium | high |
| Sensible for annual quantities | from 1 | > 250 – 500 | > 1000 |
As is shown in the table, specific sensor modules and assemblies with sensor elements require an intensive coordination between the customer and the sensor supplier. In order to find the best possible solution, a joint “value innovation workshop” can offer a good solution.
Note
Further information on engineered solutions in the field of pressure measurement can be found on the WIKA website.

Distributed Intelligence
Distributed Intelligence on the integration of pressure sensors into hydraulic systems
Fill below form and we will send you the whitepaper “Distributed Intelligence”.
[contact-form-7 id=”10890″ title=”Whitepaper – Distributed Intelligence”]
We’re committed to your privacy. We’ll use your information to contact you about our services and products. Contact us at [email protected] to revoke your permission to use your information.
See also our articles
“Value innovation workshop” – What is it?
Integration of a pressure sensor element – error compensation of signal for zero point and span
Sensor integration – notes on mechanics and EMC