Electronic and mechanical switches are used for monitoring critical limit values and therefore usually fulfil a safety function. To meet this safety function, switches offer two alternative switching functions, the “hysteresis” and the “window” functions. In …
Know-how
Maximum pressure for pressure connection G 1/8 and 1/8 NPT
Michèle Beyer | Know-howWhy are the threads G 1/8 and 1/8 NPT offered for pressures only to a nominal pressure range of 400 bar? Where does this limit come from? Basically, the explanation is very simple: From a certain pressure limit, the thread flanks are no longer "strong" enough to …
Template for the creation of a proof of intrinsic safety for ATEX certified pressure sensors
Stefan Heusel | Know-howIn my last article I introduced you to how the “basic” proof of intrinsic safety can be provided for instruments and pressure sensors approved to ATEX in Europe. Each installer or operator must ensure that the employees in the plant are not endangered and …
Shock resistance of pressure sensors
Matthias Stratmann | Know-howIn many pressure sensor applications, short-duration, high, impact loading occurs - this is referred to as shock. Shock resistance defines up to what level of acceleration the instrument can withstand the shock loading without being damaged in any way. The loading …
Which vibrations are pressure transmitters subjected to in the laboratory?
Matthias Stratmann | Know-howBasically, there are three common vibration tests with which the leading manufacturers test their instruments; with fixed and sweeping frequency (IEC 60068-2-6) and a broadband random pattern (IEC 60068-6-64). In the first test, the pressure transmitter is subjected to …