technical passport

Similar to an identity card, all technical products and equipment used in one of the CIS countries (Commonwealth of Independent States: Armenia, Azerbaijan, Belarus, Kazakhstan, Kyrgyzstan, Moldova, Russia, Tajikistan, Turkmenistan, Ukraine and Uzbekistan) have a so-called “technical passport”. Why a technical passport is required and what is behind it is explained in more detail below.

Pre-requisite for an EAC certification

In contrast to the EAC or metrological certificate, the technical passport may be issued directly by the manufacturer of the product. No previous audits or certification processes are necessary. EAC standardisation describes the need for a technical passport. Measurement technology which falls under these EAC standards can therefore only be used in the Eurasian Economic Zone in conjunction with the technical passport. The technical standards of the remaining CIS countries also require the issuing of a technical passport for technical products and equipment. The manufacturer hands over the technical passport to the operator of the product or equipment. The technical passport accompanies the associated product throughout the entire lifecycle. Repairs, recalibrations of measuring equipment or maintenance work can be documented in the technical passport.

Contents of a technical passport

A technical passport must be issued in Russian language and contains the following information at the very least:

  • Basic information about the product (intended use, data sheet number, certificates, registrations, manufacturer, etc.)
  • Product specifications and technical data (accuracy specifications for measuring instruments, IP ingress protection, weight, dimensions, transport conditions, etc.)
  • Scope of delivery
  • Serial number, TAG number
  • Notes on quality control and production standards and also the signature of the quality representative
  • Warranty duration and conditions
  • For measuring instruments: Recalibration interval

Each technical passport is unique and must therefore be issued individually for each article. A technical passport is not compulsory for importing a technical product into one of the CIS countries, but is required (at the latest) when commissioning the system or product in the destination country.

Note
Do you need the complete documentation package from a single source, consisting of a technical passport, certificates and declaration? WIKA is pleased to offer this service. Your contact person will be happy to help you.

Also read our articles
EAC – The certification system of the Eurasian Economic Union in overview
The metrological certificate – Measuring equipment approval in the Eurasian Economic Zone



Post a comment