For plant operators a permanent temperature sensor’s drift tends to be a pain in the neck. This defect usually becomes apparent at a following calibration – in other words: too late! Until then it might have caused a false temperature measurement and compromised …
Products
Pressure measurement: How users benefit from a systems provider
| Jing Lyu | Know-how, PressurePressure measurement could be so simple: Installing a pressure gauge, pressure transmitter or IIoT measuring instrument with radio unit – done. But in many cases, a measuring location requires more components than just the measuring instrument, especially in the …
Stainless steel pressure gauges: Facelift brings digital features
| Christopher Ott | PressureNew look plus enhanced functionality: WIKA has given its stainless steel pressure gauges and mechanical thermometers a comprehensive facelift. Customers benefit from this in several ways and at no extra cost. For example, they can use a QR code on the dial to open a …
Hydrostatic pressure test with a digital pressure gauge
| Jing Lyu | Applications, PressureA hydrostatic pressure test is used as a proof of strength and leak tightness of containers and pipelines that hold liquids and gases. The procedure and documentation of such a test can be increased in efficiency by using digital pressure gauges. This is particularly …
Ignition protection type Ex i for pressure measuring instruments with battery operation
| Jing Lyu | Pressure, ProductsWhich ignition protection type is suitable for battery-operated pressure measuring instruments, which are increasingly being used in combination with a radio unit? WIKA has clearly answered this question for its portfolio: “Ex i”, i.e. intrinsic safety. This …