Diaphragm seals make it possible to adapt measuring instruments to even the most extreme conditions. One example is the deep-sea extraction of oil and natural gas. For offshore companies in this industry, a particular OEM company manufactures flow measuring systems …
Temperature
Temperature calibration: Thermocouples vs. resistance thermometers
Katja Strecke | Know-howIn temperature calibration, high demands are placed on reference thermometers in terms of accuracy and reproducibility and thus long-term stability. Therefore, RTDs (“resistance temperature detectors”) – here specifically platinum resistance thermometers – and …
Temperature calibration with reference probes, dry-well calibrators and baths
Katja Strecke | Know-howCan dry-well calibrators and calibration baths be used as internal references? Temperature dry-well calibrators and baths are a practical solution for temperature calibrations. This is true both in the field and in laboratories, as they provide a free-standing, stable …
Pressure and temperature measurement at extremely low ambient temperatures
Christopher Ott | Know-howStandard pressure gauges and thermometers generally cope with ambient temperatures down to -40 °C. But what must be the features of a mechanical measuring instrument that works perfectly well in polar climates with even lower temperatures? This can be explained using …
Pt100 in class B or F 0.3 – what does IEC 60751 say?
Roland Sachs | Know-howPerhaps you've already noticed that in some instances a Pt100 is specified with an accuracy class B or A. At other times, it has the class F 0.3 or F 0.15. This blog post looks at the specifications for Pt100 in the international IEC 60751 standard and explains the …