Pressure sensors can be used to monitor the fluid level of enclosed vessels. Accurate output signals are key to keeping equipment and processes operating safely and efficiently, especially when working with small tanks and low pressure ranges. When an …
Level
Magnetostrictive Float Technology is Superior to Guided-Wave Radar for Level Measurement of Foamy Liquids
Patrick McGrathAccurate level measurement is critical in industries ranging from pharmaceutical, food, and beverage to petrochemical manufacturing. Continuous manufacturing (24/7) depends on careful monitoring of the level of feed materials and process media in tanks, pipes, and …
WIKA Has a Solution for Tight Spaces When Replacing Glass Gauges
Patrick McGrathConsistent and reliable, magnetic level indicators are widely used in many sectors, including the petrochemical industry. The operation of these cost-effective instruments is simple and elegant: A float resides within a chamber that, most commonly, is attached to the …
Reed Chain Transmitters for Cost-Effective Reliability
Patrick McGrathConstant advances in technology are making monitoring instruments better. New components offer a variety of options and customizations that were not available a few years ago. However, some of these new gauges and transmitters may not be the most cost-effective …
Dual Chamber Magnetic Level Indicator for Measuring Total and Interface Liquid Levels
Patrick McGrathThere is a wide selection of level indicators in the market, but what do you do when none of those fit the requirements of your application? That was the problem a major chemical company recently faced. It needed to measure the total liquid level and interface liquid …