WIKA USA’s magnetic level indicators can be mounted horizontally or vertically. Mounting it vertically at the top of a tank is an effective and economical solution for mobile storage tanks, tanks with limited access, and tanks that do not have side process …
Products
Spring Gasket Assembly Protects the Float Inside a Level Gauge
Patrick McGrath | LevelEven the best designed and matched-to-conditions level gauge can encounter unexpected pressure issues, which could crush a magnetic level indicator’s float. If this occurs, fragments could enter the process and contaminate a batch. A simple spring gasket assembly …
Reduce the Risks of Particulate Contamination, Seized and Galled Threads with Gall Resistant Fitting on UHP Pressure Gauge
Florian Uehlein | PressureReplacing standard alloy fittings on a pressure gauge with gall resistant fittings is a minor change, but doing so eliminates the major issues associated with standard fittings. Fittings in a gall resistant material ensure a leak-tight seal, prevent particulate …
Why Use Thermocouples for Temperature Measurement and What To Keep in Mind
Gabriel Gonzales | TemperatureThermocouples are popular temperature measurement devices due to their versatility, responsiveness, ruggedness, and low cost. To make the most of them, here are five things you should know about industrial thermocouple assemblies. Thermocouples are the workhorses …
WIKA USA: A Specialist in Temperature Measurement for Refineries
Robert Torgerson | TemperatureWIKA has decades of expertise in designing, manufacturing, and installing high-performance temperature measurement systems for refineries, an industry that requires accurate and robust thermocouple assemblies to keep their applications running smoothly and safely. Our …