This article is a continuation of “ A WIKA–Chevron Partnership: Maximizing Amine Contactor Efficiency with Multipoint Temperature Systems. ” WIKA designed a multipoint thermocouple array specifically for easy retrofitting into an existing …
multipoint temperature measurement
A WIKA–Chevron Partnership: Maximizing Amine Contactor Efficiency with Multipoint Temperature Systems
| Alina Green | Applications, TemperatureWIKA USA recently had the privilege of partnering with Chevron to custom-build multipoint thermocouple arrays for their refineries’ contactor columns. A chemical specialist from WIKA and a process control engineers from Chevron jointly presented the following …
How Multipoint Thermocouple Arrays in Amine Units Increase Production and Prevent Failures
| Alina Green | Applications, TemperatureAmine units are critical to the operations of refineries and chemical plants. If a unit fails due to corrosion, condensation and foaming, or another issue, the entire productivity and safety of the facility is imperiled. Temperature measurement solutions allow …
The Value of Using Averaging Resistance Temperature Detectors in HVAC Applications
| Patrick McGrath | TemperatureWhen it comes to HVAC temperature measurements, a single point sometimes is not enough. An averaging RTD measures temperature along a duct or across a sectional area, resulting in more accurate information about the overall conditions inside HVAC units. …
Gayesco Flex-O™ Multipoint Thermometer: Ideal for Temperature Monitoring in Reactor Pipewells
| Robert Torgerson | TemperatureTechnicians need an accurate temperature profile of a reactor or fuel depot for safe, efficient operations. However, these high-temperature applications pose challenges for many temperature monitoring instruments. Multipoint thermometers also tend to be unwieldy, …