Oxygen, the gas essential for life, is far more complex in industrial applications than our daily inhalation and exhalation suggests. Industry – especially in the chemical, pharmaceutical or medical engineering fields – is, time and again, finding itself confronted …
Products
Operation of a temperature dry-well calibrator
Matthias Bundschuh | CalibrationDry-well calibrators are portable instruments for the simple on-site calibration of temperature measuring instruments. A temperature dry-well calibrator consists of an electrically heated or cooled metal block, an accurate temperature control and an internal reference …
Filling liquids in pressure gauges: Usage and advantages
Sandra Broßler | Pressure, ProductsLiquid-filled pressure gauges are used in applications that involve high dynamic shock and vibration loading. The filling liquid dampens the vibrations that occur and thus takes the load off the mechanical components of the pressure gauge. Depending on …
New ScrutonWell ® design for thermowells
Kai Grabenauer | TemperatureIn order to avoid any damage to the thermowell during operation due to mechanical loads, a thermowell calculation per ASME PTC 19.3 TW-2016 is recommended for critical process conditions. In case of a calculation with negative results, the only constructive solution so …
Quick-mounting clip: Cost reduction in the fitting of strap-on sensors
Gerhard Renz | TemperatureA quick-mounting clip enables fast and cost-effective fitting of strap-on temperature sensors in heating systems and heat pumps. These can be quickly and easily clipped onto the heating pipe without the need for any tools. Generally, in practice, strap-on …