Advancements in thermocouple assemblies allow syngas plants to easily update their temperature measurement solutions for low temperature shift (LTS) applications. With improved monitoring of catalyst activity, syngas plants can maximize catalyst life and better plan …
Products
Extreme Temperature Thermocouples and RTDs: WIKA’s Solution for Replacing Sensors without Disturbing Insulation
Gabriel Gonzales | TemperatureWhen reactors or pipelines are located in extremely hot or cold conditions, they must be insulated in order to keep the process media within an optimal temperature range. This insulation, however, makes it time-consuming and expensive for operators to replace a …
For High-Vibration Applications, Use Rugged Pt100 Sensors
Chad Reinhard | TemperatureTurbines, pumps, and compressors produce significant vibrations, which can lead temperature measurement instruments to give incorrect readings and cause premature sensor failure. Pt100 RTDs can withstand several times more vibration than standard elements, making them …
Prevent Hydrocracking Runaways with the Gayesco Flex-R® Multipoint Thermocouple
Robert Torgerson | TemperatureThermal runaways in hydrocracking processes are a serious concern for refiners. Comprehensive, real-time temperature monitoring is critical to preventing runaways, which is why most hydrocrackers across the world are equipped with Gayesco Flex-R ® multipoint …
WIKA’s Venturi Tubes Face the Challenges of the Desert
Patrick McGrath | FlowFlow measurements in gas exploitation: For its gas fields in the Saudi Arabia desert, oil company Saudi Aramco trusts WIKA’s Venturi tubes. A global specialist in flow measurement, WIKA delivered another 600 instruments to Saudi Aramco by the end of 2017 for a …