In applications with vibration and pulsation, either a liquid-filled case or dampened movement industrial instrumentation will minimize pointer oscillation. The better choice depends on the application and, to a certain extent, a user’s risk tolerance for leaks. …
Temperature
WIKA’s Range of Industrial Thermometers and Temperature Sensors for HVAC Systems
Patrick McGrathTemperature is the most measured and monitored parameter in residential, commercial, and industrial HVAC applications. As such, dependable instrumentation is a must. WIKA manufactures a comprehensive portfolio of high-quality dial thermometers for industrial HVAC …
WIKA’s Testing Center Simulates Process Conditions for Greater Safety and Profitability
Gabriel GonzalesBy simulating process conditions and recreating our customers’ actual problems, WIKA is able to come up with measurement solutions for tough challenges in the oil & gas industry. Conducting tests on a working reactor is expensive, as doing so requires taking …
During Lower Throughputs, Monitor the Acid Dew Point Temperature in Fired Heaters to Prevent Corrosion
Robert TorgersonLow-level flue gas recovery allows refineries to improve their heaters’ efficiency. However, this process could lead to the condensation of flue gases, and these acidic droplets can corrode equipment. For optimal safety and efficiency, refineries must monitor …
Where should I install my thermowell? A guide for best practices
Gabriel GonzalesWhen installing thermowells in a pipeline, a user must first answer several questions regarding their location, quantity, stem length, distance from each another, and effects on the process media. Thermowells are highly effective devices for protecting …