Having an accurate temperature profile of reactors can alert operators of small problems before they become large ones. However, the process of checking thermocouples usually requires significant downtime and, thus, expense. WIKA’s Multipoint Thermocouple …
Temperature
How Many Thermocouples Types Are There, and What Makes Each One Different?
Gabriel GonzalesType K, Type J, Type N – the list of thermocouple types seems like an alphabet soup. And as technology improves and manufacturers come up with more options, it can be hard to keep track of all the various names and classifications. This article outlines the 11 most …
WIKA Temperature Transmitter Assemblies Receive Full FM Approval
Gabriel GonzalesA product with FM Approval means it has undergone very rigorous testing and met extremely high standards for safety and reliability. That’s why WIKA was thrilled when our T15 and T16 temperature transmitter assemblies – not just certain components – received FM …
The Value of Using Averaging Resistance Temperature Detectors in HVAC Applications
Patrick McGrathWhen it comes to HVAC temperature measurements, a single point sometimes is not enough. An averaging RTD measures temperature along a duct or across a sectional area, resulting in more accurate information about the overall conditions inside HVAC units. …
The Value of Ambient Temperature Monitoring in Industrial Plants
Gabriel GonzalesPeople, machinery, and products are best if they’re kept within a certain temperature range. Too much heat is especially a concern for equipment and perishables. That's why ambient temperature monitoring should be high on an industrial plant's to-do list. When …